(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Dust Pot (Trash Can), 15 L

Dust Pot (Trash Can), 15 L

Standard Unit Price:
SGD 197.10
Days to Ship :
8 Day(s)

[Features]
A trash can made of stainless steel (SUS304).
The material of the inner container is PP (polypropylene).
The lid can be opened and closed with a pedal, making it hygienic.
[Applications]
Suitable as a waste disposal bin used in hospitals, restaurants, etc.

Basic Specifications

  • Product Type
    Trash can
  • Capacity(L)
    10
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    263X335X355
  • Inner container material
    PP (Polypropylene)
  • Manufacturer Product Name
    Dust pot SC-M10
  • Manufacturer Model Number
    SC-M10
  • JAN Code
    4903180390885
  • Main Body Material
    Stainless Steel (SUS304)
  • Inner container size(mm)
    φ240X285
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 197.10

Part Number : 8-408-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 197.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    10
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    263X335X355
  • Inner container material
    PP (Polypropylene)
  • Manufacturer Product Name
    Dust pot SC-M10
  • Manufacturer Model Number
    SC-M10
  • JAN Code
    4903180390885
  • Main Body Material
    Stainless Steel (SUS304)
  • Inner container size(mm)
    φ240X285

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support