(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Single Action Bag Setter

Single Action Bag Setter

Standard Unit Price:
SGD 70.80
Days to Ship :
10 Day(s)

[Features]
It is a single-action bag setter that can be set on a work desk to become a simple dust box by hooking a trash bag.

Basic Specifications

  • Product Type
    Other
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    260 x 85 x 230 (When Folded)
  • Weight(kg)
    0.45
  • Manufacturer Product Name
    Single Action Bag Setter OBS-EZ
  • Manufacturer Model Number
    OBS-EZ
  • JAN Code
    4562108479172
  • Features
    Becomes a simple trash can just by setting it to a workbench and hanging a trash bag. Can be closed with a trash bag attached. The opening width of the trash bag can be adjusted by changing the hanging width.
  • The material of frames
    Main Body Frame: Stainless Steel (SUS304)
  • Fixing Screw
    Urea Screw (M5)
  • Specification details
    Main Body Frame With PVC Cap, main body with holes (ø6 mm) for wooden screws
  • Footnotes
    Bags are not included. Product size excludes hook part and protrusion part.
  • Recommended bag size(mm)
    250X310
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 70.80

Part Number : 2-7849-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    260 x 85 x 230 (When Folded)
  • Weight(kg)
    0.45
  • Manufacturer Product Name
    Single Action Bag Setter OBS-EZ
  • Manufacturer Model Number
    OBS-EZ
  • JAN Code
    4562108479172
  • Features
    Becomes a simple trash can just by setting it to a workbench and hanging a trash bag. Can be closed with a trash bag attached. The opening width of the trash bag can be adjusted by changing the hanging width.
  • The material of frames
    Main Body Frame: Stainless Steel (SUS304)
  • Fixing Screw
    Urea Screw (M5)
  • Specification details
    Main Body Frame With PVC Cap, main body with holes (ø6 mm) for wooden screws
  • Footnotes
    Bags are not included. Product size excludes hook part and protrusion part.
  • Recommended bag size(mm)
    250X310

Loading...

Searching. Please wait.

Cancel

Tech Support