(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Crystal Container

Crystal Container

Standard Unit Price:
SGD 56.50-
Days to Ship :
10 Day(s)

It's a crystal container.
Capacity (ℓ): 11.1·16.3
Material: PS (polystyrene)

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 574
  • 590
  • Clear
External Shape Depth(mm)

Refine by

  • 388
  • 401
  • Clear
External Height(mm)

Refine by

  • 30
  • 67
  • 97
  • Clear
Capacity(L)

Refine by

  • 11.1
  • 16.3
  • Clear
Other

Refine by

  • Option
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
574
388
97
16.3
-
10 Day(s)
SGD 101.10

Part Number : 5-379-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.10
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    574
  • External Shape Depth(mm)
    388
  • External Height(mm)
    97
  • Capacity(L)
    16.3
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Other
  • Other
    -
  • Internal dimensions(mm)
    534×348×90
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Crystal Container A
  • Manufacturer Model Number
    A Type
  • JAN Code
    4983049170100
  • Material
    PS (Polystyrene)
1 pc.
574
388
67
11.1
-
10 Day(s)
SGD 91.40

Part Number : 5-379-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 91.40
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    574
  • External Shape Depth(mm)
    388
  • External Height(mm)
    67
  • Capacity(L)
    11.1
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Other
  • Other
    -
  • Internal dimensions(mm)
    534×348×60
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Crystal Container B
  • Manufacturer Model Number
    B Type
  • JAN Code
    4983049170209
  • Material
    PS (Polystyrene)
1 pc.
590
401
30
-
Option
10 Day(s)
SGD 56.50

Part Number : 5-379-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    590
  • External Shape Depth(mm)
    401
  • External Height(mm)
    30
  • Capacity(L)
    -
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Other
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Crystal Container Lid
  • Manufacturer Model Number
    Lid (Shared)
  • JAN Code
    4983049170308
  • Material
    PS (Polystyrene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)