(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Lidded Folding Container With Lock 5LRFSB

Lidded Folding Container With Lock 5LRFSB

Standard Unit Price:
SGD 204.80
Days to Ship :
8 Day(s)

Folding container.
[Features]
·100% plastic.
· Can be used in any field.
[Applications]
·Convenient for transporting and storing products.

Basic Specifications

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    334
  • Color
    Blue
  • Product Type
    Folding container
  • Internal dimensions(mm)
    492×333×303
  • Load Resistance(kg)
    20
  • Detailed colors
    Blue
  • Manufacturer Product Name
    Lidded Folding Container with Lock 5LRFSB
  • Manufacturer Model Number
    5LRFSB
  • JAN Code
    4562166418861
  • Features
    A collapsible container with outstanding triple-lock security. Can be stocked up to 5 levels. Completely made of plastic, it can be disposed without segregation.
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 204.80

Part Number : 1-2781-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 204.80
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    334
  • Color
    Blue
  • Product Type
    Folding container
  • Internal dimensions(mm)
    492×333×303
  • Load Resistance(kg)
    20
  • Detailed colors
    Blue
  • Manufacturer Product Name
    Lidded Folding Container with Lock 5LRFSB
  • Manufacturer Model Number
    5LRFSB
  • JAN Code
    4562166418861
  • Features
    A collapsible container with outstanding triple-lock security. Can be stocked up to 5 levels. Completely made of plastic, it can be disposed without segregation.
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

Product Specifications

Lidded "Oricon" With Lock Specifications

Can be folded.

Can be folded.

  • Folding container with a triple lock for excellent security.
  • Can be stacked up to 5 levels.
  • Made entirely of plastic and can be disposed of without sorting.
  • Material: PP (polypropylene)
  • Capacity: 50 L
  • Load resistance: 20 kg
  • Model number: 5LRFSB
  • Outer dimensions: 530 × 366 × 334 mm
  • Inner dimensions: 492 × 333 × 303 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)