(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Gloves, MZ630 (AS ONE Corporation)

Protective Gloves, MZ630 (AS ONE Corporation)

Standard Unit Price:
SGD 109.40
Days to Ship :
10 Day(s)

PBO fiber and aramid fiber, which have excellent high strength, heat resistance, and flame retardancy, are interwoven and have excellent durability. Aramid fiber felt is used on the inside of the palm, so it has excellent heat insulation.

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Details Type
    Zylonguard®
  • Overall Length(mm)
    250
  • Color
    Dark blue
  • Heat Resistant Temperature(°C)
    Up to 300 (Material Inspection Value)
  • Manufacturer Product Name
    Safety gloves MZ630
  • Manufacturer Model Number
    MZ630
  • Features
    Interweaving of aramid fibers and PBO fibers having superiors strength, heat resistance and flame retardance, provides it outstanding durability. Use of aramid fiber felt on the inner side of palm part gives it superior heat insulation properties.
  • Palm material
    Thermal insulation material (inner side made of meta-aramid fibers)
  • Surface material
    Interknitted Meta-Aramid Fibers and PBO Fibers
  • Lining material
    100% Cotton
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 109.40

Part Number : 1-4457-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 109.40
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Details Type
    Zylonguard®
  • Overall Length(mm)
    250
  • Color
    Dark blue
  • Heat Resistant Temperature(°C)
    Up to 300 (Material Inspection Value)
  • Manufacturer Product Name
    Safety gloves MZ630
  • Manufacturer Model Number
    MZ630
  • Features
    Interweaving of aramid fibers and PBO fibers having superiors strength, heat resistance and flame retardance, provides it outstanding durability. Use of aramid fiber felt on the inner side of palm part gives it superior heat insulation properties.
  • Palm material
    Thermal insulation material (inner side made of meta-aramid fibers)
  • Surface material
    Interknitted Meta-Aramid Fibers and PBO Fibers
  • Lining material
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)