(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Standard Ground Glass Joint Three-Necked Flask, Borosilicate Glass-1

Standard Ground Glass Joint Three-Necked Flask, Borosilicate Glass-1

Standard Unit Price:
SGD 192.10-
Days to Ship :
8 Day(s)

[Features]
A 3-necked, standard ground glass joint flask made of borosilicate glass.
Please order the model that corresponds to the dimensions.
[Capacity (ml)]300

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 300
  • 1000
  • Clear
Fitting

Refine by

  • 24/40 (Middle Tube) 15/25 (Side Tube)
  • 24/40 (Middle Tube) 19/38 (Side Tube)
  • Clear
Product Name

Refine by

  • Common Size Three-Mouth Flask 0080-10-30
  • Common Size Three-Mouth Flask 0080-05-10
  • Clear
Part Number

Refine by

  • 0080-10-30
  • 0080-05-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
24/40 (Middle Tube) 15/25 (Side Tube)
Common Size Three-Mouth Flask 0080-05-10
0080-05-10
8 Day(s)
SGD 192.10

Part Number : 1-4361-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 192.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    300
  • Material
    Borosilicate Glass
  • Fitting
    24/40 (Middle Tube) 15/25 (Side Tube)
  • Product Name
    Common Size Three-Mouth Flask 0080-05-10
  • Part Number
    0080-05-10
  • Material Details
    Borosilicate Glass -1
1 pc.
1000
24/40 (Middle Tube) 19/38 (Side Tube)
Common Size Three-Mouth Flask 0080-10-30
0080-10-30
8 Day(s)
SGD 235.20

Part Number : 1-4361-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 235.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Fitting
    24/40 (Middle Tube) 19/38 (Side Tube)
  • Product Name
    Common Size Three-Mouth Flask 0080-10-30
  • Part Number
    0080-10-30
  • Material Details
    Borosilicate Glass -1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support