(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Separable Cover with 4 Openings

Separable Cover with 4 Openings

Standard Unit Price:
SGD 841.80
Days to Ship :
8 Day(s)

[Specifications]
· Material: DURAN® (Borosilicate Glass 3.3)
· Thermal Expansion Coefficient: 33 x 10-7/°C (20-300°C)

Basic Specifications

  • Product Type
    Separable Flask
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    138 (Flange)
  • Fitting
    29/32
  • Specifications
    DN100
  • Product Name
    Separable cover 243924702
  • Part Number
    243924702
  • JAN Code
    4032051030008
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 841.80

Part Number : 1-8493-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 841.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Separable Flask
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    138 (Flange)
  • Fitting
    29/32
  • Specifications
    DN100
  • Product Name
    Separable cover 243924702
  • Part Number
    243924702
  • JAN Code
    4032051030008
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)

Loading...

Searching. Please wait.

Cancel

Tech Support