(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Separable Flask Round Bottom

Separable Flask Round Bottom

Standard Unit Price:
SGD 268.10-
Days to Ship :
8 Day(s)

[Specifications]
· Material: DURAN® (Borosilicate Glass 3.3)
· Thermal Expansion Coefficient: 33 x 10-7/°C (20-300°C)

Basic Specifications

  • Product Type
    Separable Flask
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    138
  • Specifications
    DN100
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 500
  • 1000
  • Clear
Product Name

Refine by

  • Separable Flask 243904409
  • Separable Flask 243905405
  • Clear
Part Number

Refine by

  • 243904409
  • 243905405
  • Clear
JAN Code

Refine by

  • 4032051029828
  • 4032051029842
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
Separable Flask 243904409
243904409
4032051029828
8 Day(s)
SGD 268.10

Part Number : 1-8492-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Separable Flask
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    138
  • Specifications
    DN100
  • Product Name
    Separable Flask 243904409
  • Part Number
    243904409
  • JAN Code
    4032051029828
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
1 pc.
1000
Separable Flask 243905405
243905405
4032051029842
8 Day(s)
SGD 507.20

Part Number : 1-8492-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 507.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Separable Flask
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    138
  • Specifications
    DN100
  • Product Name
    Separable Flask 243905405
  • Part Number
    243905405
  • JAN Code
    4032051029842
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support