(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
AS ONE Corporation, Dimroth Condenser

AS ONE Corporation, Dimroth Condenser

Standard Unit Price:
SGD 211.60
Days to Ship :
8 Day(s)

[Specifications]
·Material: Borosilicate glass-1 
·Legs: ⌀12 × 110 mm 
·Rubber Stopper: 8 mm

Basic Specifications

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    35
  • Product Name
    Dimroth Condenser 0003-02-10
  • Part Number
    0003-02-10
  • Material Details
    Borosilicate Glass -1
  • Outer Cylinder Length(mm)
    300
  • Adapter(mm)
    φ20X70
  • Leg(mm)
    φ12X110
  • Rubber stopper(mm)
    8
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 211.60

Part Number : 1-4322-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 211.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    35
  • Product Name
    Dimroth Condenser 0003-02-10
  • Part Number
    0003-02-10
  • Material Details
    Borosilicate Glass -1
  • Outer Cylinder Length(mm)
    300
  • Adapter(mm)
    φ20X70
  • Leg(mm)
    φ12X110
  • Rubber stopper(mm)
    8

Loading...

Searching. Please wait.

Cancel

Tech Support