(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
fluoropolymer Separator Funnel with Plug

fluoropolymer Separator Funnel with Plug

Standard Unit Price:
SGD 195.80
Days to Ship :
8 Day(s)

[Material]
· Material: Main Body: Borosilicate Glass-1, Ball: Pyrex(R) Glass

Basic Specifications

  • Product Type
    Liquid separation funnel
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    106
  • Fitting
    24/30 (Top)
  • Product Name
    Separatory Funnel with fluoropolymer Plug 500 mL
  • JAN Code
    4571110707029
  • Material Details
    Body / borosilicate glass-1, Ball / Pyrex® glass
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 195.80

Part Number : 7-188-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 195.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Liquid separation funnel
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    106
  • Fitting
    24/30 (Top)
  • Product Name
    Separatory Funnel with fluoropolymer Plug 500 mL
  • JAN Code
    4571110707029
  • Material Details
    Body / borosilicate glass-1, Ball / Pyrex® glass

Loading...

Searching. Please wait.

Cancel

Tech Support