(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Centrifuge Tube φ30x118 mm 50 ml

Centrifuge Tube φ30x118 mm 50 ml

Standard Unit Price:
SGD 664.90
Days to Ship :
10 Day(s)

The cap with sealing ribs inside prevents leaks. It comes with a rack inside which is convenient for storing, organization and transport.

Basic Specifications

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    30
  • Height(mm)
    118
  • Material
    PP
  • Details Type
    γ-Ray Sterilized
  • Size(mm)
    φ30X118
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Centrifuge tube 50 mL T420-3, sterilized
  • Manufacturer Model
    T420-3
  • Features 1
    The cap with sealing ribs inside prevents leaks.
  • Features 2
    It comes with a rack inside which is convenient for storing, organization and transport.
  • Specification details
    γ-Ray Sterilized, Can Autoclave
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
  • Scale(ml)
    2.5 to 50
  • Maximum Pressure Resistance
    3000×G
  • Internal Capacity
    1 case (25 pcs x 20 racks)
Part Number
Internal Capacity

Refine by

  • 1 case (25 pcs x 20 racks)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (25 pcs x 20 racks)
10 Day(s)
SGD 664.90

Part Number : 2-4735-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 664.90
Quantity 1 case (25 pcs x 20 racks)

Specificationtitle

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    30
  • Height(mm)
    118
  • Material
    PP
  • Details Type
    γ-Ray Sterilized
  • Size(mm)
    φ30X118
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Centrifuge tube 50 mL T420-3, sterilized
  • Manufacturer Model
    T420-3
  • Features 1
    The cap with sealing ribs inside prevents leaks.
  • Features 2
    It comes with a rack inside which is convenient for storing, organization and transport.
  • Specification details
    γ-Ray Sterilized, Can Autoclave
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
  • Scale(ml)
    2.5 to 50
  • Maximum Pressure Resistance
    3000×G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support