(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Cleaning Basket

Stainless Steel Cleaning Basket

Standard Unit Price:
SGD 162.10-
Days to Ship :
8 Day(s)

Stainless steel clean basket, SUS304.
Manufacturers' 2 models: deep type and shallow type.

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 370×315×100
  • 370×315×175
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel clean basket, deep
  • Stainless steel clean basket, shallow
  • Clear
Manufacturer Model

Refine by

  • Deep Model
  • Shallow Model
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
370×315×175
Stainless steel clean basket, deep
Deep Model
8 Day(s)
SGD 177.60

Part Number : 4-102-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 177.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Basket
  • Material
    Stainless Steel
  • External Dimensions(mm)
    370×315×175
  • Manufacturer Product Name
    Stainless steel clean basket, deep
  • Manufacturer Model
    Deep Model
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5
1 pc.
370×315×100
Stainless steel clean basket, shallow
Shallow Model
8 Day(s)
SGD 162.10

Part Number : 4-102-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 162.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Basket
  • Material
    Stainless Steel
  • External Dimensions(mm)
    370×315×100
  • Manufacturer Product Name
    Stainless steel clean basket, shallow
  • Manufacturer Model
    Shallow Model
  • Material Details
    Stainless Steel (SUS304)
  • Mesh(mm)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)