(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless steel water drain set

Stainless steel water drain set

Standard Unit Price:
SGD 178.80
Days to Ship :
8 Day(s)

[Specifications]
· Material: Stainless steel (SUS304)
·Drain hole size: 5 × 30 mm

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Water-draining vat / lower water-receiving pan (mm)
    408X290X40/410X295X67
  • Manufacturer Product Name
    Stainless steel water drain set
  • Material Details
    Stainless Steel (SUS304)
  • Draining hole dimensions(mm)
    5×30
  • 1 Set (Water Draining Vat (408 mm x 290 mm x 470 mm), Under Tray (410 mm x 295 mm x 67 mm))
Part Number

Refine by

  • 1 Set (Water Draining Vat (408 mm x 290 mm x 470 mm), Under Tray (410 mm x 295 mm x 67 mm))
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Water Draining Vat (408 mm x 290 mm x 470 mm), Under Tray (410 mm x 295 mm x 67 mm))
8 Day(s)
SGD 178.80

Part Number : 4-113-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 178.80
Quantity 1 Set (Water Draining Vat (408 mm x 290 mm x 470 mm), Under Tray (410 mm x 295 mm x 67 mm))

Specificationtitle

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Water-draining vat / lower water-receiving pan (mm)
    408X290X40/410X295X67
  • Manufacturer Product Name
    Stainless steel water drain set
  • Material Details
    Stainless Steel (SUS304)
  • Draining hole dimensions(mm)
    5×30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)