(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Square Bottle SCC

Square Bottle SCC

Standard Unit Price:
SGD 10.10
Days to Ship :
8 Day(s)

[Specifications]
· Opening I.D.: 500 ml/φ17 mm, 1 L
· 2 l/φ24 mm, 4 l/φ31 mm
· Material: Main body
· Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)

Basic Specifications

  • Product Type
    Bottle
  • Capacity(ml)
    500
  • Size(mm)
    79X52 X162
  • Product Name
    Square Bottle (Flat Type) 500 ml SCC
  • JAN Code
    4560111747585
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Mouth Inner Diam.(mm)
    φ17
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 10.10

Part Number : 7-2217-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    500
  • Size(mm)
    79X52 X162
  • Product Name
    Square Bottle (Flat Type) 500 ml SCC
  • JAN Code
    4560111747585
  • Material
    Main Body, Outer Lid: HDPE (High-Density Polyethylene), Internal Lid: LDPE (Low Density Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Mouth Inner Diam.(mm)
    φ17

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    AS ONE

    SGD 10.10

    8 Day(s)

back next

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!