(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
MEISTER Tweezers No.1 AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.1 AXAL / Titanium / Acid-Resistant Steel

Standard Unit Price:
SGD 66.60-
Days to Ship :
8 Day(s)

Easy to hold with relatively slim main body and suitable for general light work.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Features
    Easy to hold with relatively slim main body and suitable for general light work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Made of TNF
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers 1-SA
  • MEISTER Tweezers 1-TNF
  • Clear
Manufacturer Model

Refine by

  • 1-SA
  • 1-TNF
  • Clear
JAN Code

Refine by

  • 4560111745833
  • 4560111745840
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Made of TNF
MEISTER Tweezers 1-TNF
1-TNF
4560111745833
8 Day(s)
SGD 98.90

Part Number : 6-7905-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 1-TNF
  • Manufacturer Model
    1-TNF
  • JAN Code
    4560111745833
  • Features
    Easy to hold with relatively slim main body and suitable for general light work.
1 pc.
SA-Made
MEISTER Tweezers 1-SA
1-SA
4560111745840
8 Day(s)
SGD 66.60

Part Number : 6-7905-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 66.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 1-SA
  • Manufacturer Model
    1-SA
  • JAN Code
    4560111745840
  • Features
    Easy to hold with relatively slim main body and suitable for general light work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)