(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MEISTER Tweezers No.3 AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.3 AXAL / Titanium / Acid-Resistant Steel

Standard Unit Price:
SGD 103.80
Days to Ship :
8 Day(s)

[Specifications]
·The slightly slim main body and round tips do not obstruct the field of vision.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 3-TNF
  • Manufacturer Model
    3-TNF
  • JAN Code
    4560111745857
  • Features
    The view is not obstructed as the main body is relatively slim and the edges are round.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 103.80

Part Number : 6-7905-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 103.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 3-TNF
  • Manufacturer Model
    3-TNF
  • JAN Code
    4560111745857
  • Features
    The view is not obstructed as the main body is relatively slim and the edges are round.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)