(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
MEISTER Tweezers No.5AR Titanium / Acid-Resistant Steel

MEISTER Tweezers No.5AR Titanium / Acid-Resistant Steel

Standard Unit Price:
SGD 95.80-
Days to Ship :
8 Day(s)

The tip has a sharply curved crane-neck shape (curve of 35°), which provides a natural gripping angle, making it suitable for fine work.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    112
  • Features
    The tip has a sharply curved crane-neck shape (curve of 35°), which provides a natural gripping angle, making it suitable for fine work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Made of TNF
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers 5AR-SA
  • MEISTER Tweezers 5AR-TNF
  • Clear
Manufacturer Model

Refine by

  • 5AR-SA
  • 5AR-TNF
  • Clear
JAN Code

Refine by

  • 4560111745956
  • 4560111745963
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Made of TNF
MEISTER Tweezers 5AR-TNF
5AR-TNF
4560111745956
8 Day(s)
SGD 120.00

Part Number : 6-7905-42
Days to Ship 8 Day(s)
Standard Unit Price SGD 120.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    112
  • Manufacturer Product Name
    MEISTER Tweezers 5AR-TNF
  • Manufacturer Model
    5AR-TNF
  • JAN Code
    4560111745956
  • Features
    The tip has a sharply curved crane-neck shape (curve of 35°), which provides a natural gripping angle, making it suitable for fine work.
1 pc.
SA-Made
MEISTER Tweezers 5AR-SA
5AR-SA
4560111745963
8 Day(s)
SGD 95.80

Part Number : 6-7905-43
Days to Ship 8 Day(s)
Standard Unit Price SGD 95.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    112
  • Manufacturer Product Name
    MEISTER Tweezers 5AR-SA
  • Manufacturer Model
    5AR-SA
  • JAN Code
    4560111745963
  • Features
    The tip has a sharply curved crane-neck shape (curve of 35°), which provides a natural gripping angle, making it suitable for fine work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)