(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
MEISTER Tweezers 1G-SA Acid-Resistant Steel

MEISTER Tweezers 1G-SA Acid-Resistant Steel

Standard Unit Price:
SGD 62.30
Days to Ship :
8 Day(s)

Holes are effective for weight reduction and anti-slip. Suitable for general work as they are slightly slender and easy to hold.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 1G-SA
  • Manufacturer Model
    1G-SA
  • JAN Code
    4560111743952
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    Relatively thin and easy to hold. Suitable for general work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 62.30

Part Number : 1-6995-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 62.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 1G-SA
  • Manufacturer Model
    1G-SA
  • JAN Code
    4560111743952
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    Relatively thin and easy to hold. Suitable for general work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)