(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MEISTER Tweezers 258PPSSA Pointed Tip PPS

MEISTER Tweezers 258PPSSA Pointed Tip PPS

Standard Unit Price:
SGD 154.90
Days to Ship :
8 Day(s)

[Features]
·MEISTER thin tweezer PPS 258PPS-SA.
·Material close to ceramic is used for the tip.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Tip material
    PPS
  • Overall Length(mm)
    125
  • Material
    Tip: PPS; Handle: stainless steel 316L
  • Manufacturer Product Name
    MEISTER Tweezers 258PPSSA
  • Manufacturer Model
    258PPS-SA
  • JAN Code
    4560111748803
  • Heat Resistant Temperature(°C)
    220(MAX)
  • Antistatic(Ω・cm)
    108~1011
  • Features
    The tip is made of ceramic-like materials.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 154.90

Part Number : 9-5686-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 154.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Tip material
    PPS
  • Overall Length(mm)
    125
  • Material
    Tip: PPS; Handle: stainless steel 316L
  • Manufacturer Product Name
    MEISTER Tweezers 258PPSSA
  • Manufacturer Model
    258PPS-SA
  • JAN Code
    4560111748803
  • Heat Resistant Temperature(°C)
    220(MAX)
  • Antistatic(Ω・cm)
    108~1011
  • Features
    The tip is made of ceramic-like materials.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)