(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Shinwa Chalk Holder

Shinwa Chalk Holder

Standard Unit Price:
SGD 4.54-
Days to Ship :
8 Day(s)

[Features]
· Protects the chalk from breaking and getting wet.
· Cap can be mounted to steel blackboards, etc. with a magnet.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Chalk holder
  • Size(mm)
    131×25×21
  • Applicable Chalk Range(mm)
    φ 11 to 12
  • Mass(g)
    24
  • Features
    The color of contents can be identified in a glance through the transparent cap. Hands remain clean as there is no direct contact with the chalk. Extraction and insertion of chalk is easy with this knock type product.
  • Application
    As a protection case for chalks

Catalog

Japanese Only

Part Number
Color

Refine by

  • Red
  • Yellow
  • Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
8 Day(s)
SGD 4.54

Part Number : 78501
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.54

Specificationtitle

  • Product Type
    Chalk holder
  • Color
    Blue
  • Size(mm)
    131×25×21
  • Applicable Chalk Range(mm)
    φ 11 to 12
  • Mass(g)
    24
  • Features
    The color of contents can be identified in a glance through the transparent cap. Hands remain clean as there is no direct contact with the chalk. Extraction and insertion of chalk is easy with this knock type product.
  • Application
    As a protection case for chalks
Red
8 Day(s)
SGD 8.66

Part Number : 78527
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.66

Specificationtitle

  • Product Type
    Chalk holder
  • Color
    Red
  • Size(mm)
    131×25×21
  • Applicable Chalk Range(mm)
    φ 11 to 12
  • Mass(g)
    24
  • Features
    The color of contents can be identified in a glance through the transparent cap. Hands remain clean as there is no direct contact with the chalk. Extraction and insertion of chalk is easy with this knock type product.
  • Application
    As a protection case for chalks
Yellow
8 Day(s)
SGD 9.30

Part Number : 78528
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.30

Specificationtitle

  • Product Type
    Chalk holder
  • Color
    Yellow
  • Size(mm)
    131×25×21
  • Applicable Chalk Range(mm)
    φ 11 to 12
  • Mass(g)
    24
  • Features
    The color of contents can be identified in a glance through the transparent cap. Hands remain clean as there is no direct contact with the chalk. Extraction and insertion of chalk is easy with this knock type product.
  • Application
    As a protection case for chalks
Blue
8 Day(s)
SGD 9.30

Part Number : 78597
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.30

Specificationtitle

  • Product Type
    Chalk holder
  • Color
    Blue
  • Size(mm)
    131×25×21
  • Applicable Chalk Range(mm)
    φ 11 to 12
  • Mass(g)
    24
  • Features
    The color of contents can be identified in a glance through the transparent cap. Hands remain clean as there is no direct contact with the chalk. Extraction and insertion of chalk is easy with this knock type product.
  • Application
    As a protection case for chalks

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support