(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sabre Saw Blade (for Wood)【5 Pieces Per Package】

Sabre Saw Blade (for Wood)

High grade materials are used for a saber saw blade with both high cutting ability and durability. For cutting wood, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4021
4022
4035
4037
4041
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTPI Use Total Length
(mm)
Effective Cutting Length
(mm)
Cutting Depth in Wood
(mm)
Cutting Depth Plastic
(mm)
Cutting Depth in Aluminum
(mm)
Cutting Depth in Green Wood
(mm)
Cutting Depth in Plywood
(mm)
JAN Code Trusco Code Mass
(g/pack)

-

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3Woodworking15013020~100--20~100-4028655040215442-521991

-

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3Woodworking23021020~150--20~150-4028655040222442-5227196

-

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more 6Woodworking / Resin1501306~1006~100--6~1004028655040352442-523593

-

5 Pieces Per Package

1 Pack(s) 3 Day(s) or more 6Woodworking / Resin2302106 to 1506 to 150--6 to 1504028655000479442-5243167

-

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Woodworking / Resin / Aluminum1501306~1006~1003 to 16-6~1004028655040413442-5251129

Loading...

  1. 1

Basic Information

Material Properties of Blade Edge Tool Steel Thickness(mm) 1.27 Cutting Depth in Steel(mm) -
Features High grade materials are used for a saber saw blade with both high cutting ability and durability. Detailed Usage For cutting wood, etc. Compatible Models Compatible with all manufacturers
Material Properties Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)