(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sabre Saw Blade (for Glass/Ceramic)【5 Pieces Per Package】

Sabre Saw Blade (for Glass/Ceramic)

High grade materials are used for a saber saw blade with both high cutting ability and durability. For cutting glass and ceramic.

Part Number

Configured Part Number is shown.

4082

Part Number
4082
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

-

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Material Properties of Blade Edge Tool Steel Use Iron and steel Total Length(mm) 200
Effective Cutting Length(mm) 180 Thickness(mm) 0.9 Cutting Depth in Steel(mm) -
Cutting Depth in Wood(mm) - Cutting Depth in Cast Iron Pipe(mm) 1 to 100 Cutting Depth in Glass(mm) 1–10
Cutting Depth in Ceramics(mm) 1–10 Quantity Per Pack(Sheets) 5 Particle Size(#) 50
JAN Code 4028655040826 Trusco Code 442-5260 Mass(g/pack) 122
Features High grade materials are used for a saber saw blade with both high cutting ability and durability. Detailed Usage For cutting glass and ceramic. Compatible Models Compatible with all manufacturers
Material Properties Tungsten Carbide

Please check the type/dimensions/specifications of the part 4082 in the Sabre Saw Blade (for Glass/Ceramic) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)