(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ESD Electronics End Cutting Nippers 6462-120ESD

ESD Electronics End Cutting Nippers 6462-120ESD

Standard Unit Price:
SGD 125.26
Days to Ship :
8 Day(s)

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: 65° angled small head diagonal cutter.
· The cutting surface is shaped like a small umbrella.
· Oil tempered and quenched special tool steel is used for the material

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    70
  • Soft Wire Cutting Capacity(mm φ)
    0.6
  • Opening Tip Length(mm)
    18.5
  • Body / Option
    Main Body
  • JAN Code
    4003773025085
  • Trusco Code
    831-4556
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: 65° Angled Small Head Diagonal Cutter
  • Features
    High grade oil is used during grinding to prevent rust, so separation of tool and plating, as well as adverse affects on circuitry is avoided. Blade hardness is approx. HRC56. Specialized tool steel that has undergone oil quench-and-temper processing.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 125.26

Part Number : 6462-120ESD
Days to Ship 8 Day(s)
Standard Unit Price SGD 125.26

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    70
  • Soft Wire Cutting Capacity(mm φ)
    0.6
  • Opening Tip Length(mm)
    18.5
  • Body / Option
    Main Body
  • JAN Code
    4003773025085
  • Trusco Code
    831-4556
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: 65° Angled Small Head Diagonal Cutter
  • Features
    High grade oil is used during grinding to prevent rust, so separation of tool and plating, as well as adverse affects on circuitry is avoided. Blade hardness is approx. HRC56. Specialized tool steel that has undergone oil quench-and-temper processing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)