(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Chromatography Tube (with Filter/Valve)

Chromatography Tube (with Filter/Valve)

Standard Unit Price:
SGD 128.90-
Days to Ship :
8 Day(s)

[Specifications]
·Main body material: Borosilicate glass-1, stopcock part material: Glass / fluoropolymer, Column length: 300 mm

Basic Specifications

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Internal Diameter(mm)
    φ20
  • Outer Diameter(φ mm)
    8 (foot)
  • Details Type
    With Filter Valve
  • Material Details
    Borosilicate Glass -1
  • Column Length(mm)
    300
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Valve Material

Refine by

  • Glass
  • fluoropolymer
  • Clear
Product Name

Refine by

  • Chromatographic Tube 0153-02-10
  • Chromatographic Tube 0155-02-10
  • Clear
Part Number

Refine by

  • 0153-02-10
  • 0155-02-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Glass
Chromatographic Tube 0153-02-10
0153-02-10
8 Day(s)
SGD 128.90

Part Number : 1-4364-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Valve Material
    Glass
  • Internal Diameter(mm)
    φ20
  • Outer Diameter(φ mm)
    8 (foot)
  • Details Type
    With Filter Valve
  • Product Name
    Chromatographic Tube 0153-02-10
  • Part Number
    0153-02-10
  • Material Details
    Borosilicate Glass -1
  • Column Length(mm)
    300
1 pc.
fluoropolymer
Chromatographic Tube 0155-02-10
0155-02-10
8 Day(s)
SGD 161.50

Part Number : 1-4366-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 161.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Valve Material
    fluoropolymer
  • Internal Diameter(mm)
    φ20
  • Outer Diameter(φ mm)
    8 (foot)
  • Details Type
    With Filter Valve
  • Product Name
    Chromatographic Tube 0155-02-10
  • Part Number
    0155-02-10
  • Material Details
    Borosilicate Glass -1
  • Column Length(mm)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support