(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Sprayer

Hand Sprayer

Standard Unit Price:
SGD 282.40
Days to Ship :
8 Day(s)

It is lightweight and can be easily pressurized using one hand. It has an automatic air vent valve to prevent excessive pressure rise. Lever valve filter prevents nozzle clogging.

Basic Specifications

  • Product Type
    Equipment for plant cultivation
  • Capacity(ml)
    9000
  • Size
    φ170X510(mm)
  • Manufacturer Product Name
    Hand Sprayer IK-9
  • Manufacturer Model Number
    IK-9
  • Features
    It has an automatic air vent valve to prevent excessive pressure rise. Lever valve filter prevents nozzle clogging.
  • Material Details
    Tank: PP (Polypropylene); oil resistant hose: synthetic rubber (outside), Hytrel (inside); acid resistant hose: CSM (Hypalon)
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 282.40

Part Number : 6-6039-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 282.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Equipment for plant cultivation
  • Capacity(ml)
    9000
  • Size
    φ170X510(mm)
  • Manufacturer Product Name
    Hand Sprayer IK-9
  • Manufacturer Model Number
    IK-9
  • Features
    It has an automatic air vent valve to prevent excessive pressure rise. Lever valve filter prevents nozzle clogging.
  • Material Details
    Tank: PP (Polypropylene); oil resistant hose: synthetic rubber (outside), Hytrel (inside); acid resistant hose: CSM (Hypalon)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support