(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sprayer, Capacity 5 L

Sprayer, Capacity 5 L

Standard Unit Price:
SGD 843.80
Days to Ship :
8 Day(s)

[Features]
·It is highly solvent resistant and can be used in a wide range of applications.
·Autoclavable not possible

Basic Specifications

  • Product Type
    Equipment for plant cultivation
  • Capacity(ml)
    5000
  • Size
    φ155X440(mm)
  • Manufacturer Product Name
    Sprayer 5 L spray set
  • Manufacturer Model Number
    5 L Spray Set
  • Features
    With their outstanding solvent resistance, they can be used for a wide variety of applications.
  • Material Details
    Main body / Stainless steel (SUS304), Tube/fluoropolymer, O-ring/Viton
  • Withstand pressure of tank(kg cm2)
    5
  • Average operating pressure(kg cm2)
    3.5
  • Internal Capacity
    1 Set (Main Unit, Tube, O-Ring)
Part Number
Internal Capacity

Refine by

  • 1 Set (Main Unit, Tube, O-Ring)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Tube, O-Ring)
8 Day(s)
SGD 843.80

Part Number : 2-5657-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 843.80
Quantity 1 Set (Main Unit, Tube, O-Ring)

Specificationtitle

  • Product Type
    Equipment for plant cultivation
  • Capacity(ml)
    5000
  • Size
    φ155X440(mm)
  • Manufacturer Product Name
    Sprayer 5 L spray set
  • Manufacturer Model Number
    5 L Spray Set
  • Features
    With their outstanding solvent resistance, they can be used for a wide variety of applications.
  • Material Details
    Main body / Stainless steel (SUS304), Tube/fluoropolymer, O-ring/Viton
  • Withstand pressure of tank(kg cm2)
    5
  • Average operating pressure(kg cm2)
    3.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support