(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Fine Square Vacuum Fixed Temperature Dryer FVO-10/30 0000-61-21-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fine Square Vacuum Fixed Temperature Dryer FVO-10/30
Part Number: 0000-61-21-02

Standard Unit Price: SGD 5,762.30 Special Price SGD 5,762.30
Quantity: 1 unit
Days to Ship: 49 Day(s)

A basic model vacuum dryer with enhanced safety functions.

[Features]
· Supports various safety functions such as self-diagnosis, double over-heating prevention, etc.
· Replaces the atmosphere in the container with nitrogen or argon gas so processing can be done in an anoxic state.

Specifications of 0000-61-21-02

  • Product Model
    Dryer
  • Type
    Vacuum
  • Temperature Range(°C)
    Rt+5℃~240℃
  • Capacity (L)
    27
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±1.5℃(at240℃)
  • Degrees of Vacuum Used(kPa)
    101~0.1
  • Max Temperature Arrival Times(min)
    100
  • External Dimensions(mm)
    500X463X669H
  • Power Details
    AC100V 50/60Hz 10.5A
  • Capacity(L)
    27
  • Internal Sizes(mm)
    300X300X300H
  • Maker Part Number
    FVO-30
  • TGK Code
    0000612102
  • Weight(kg)
    55
  • Footnote
    Prepare a vacuum pump with a displacement of approx. 50 L/min. Condition: Temperature Humidity 23° C ±5°C 65% RH ±20% (no load)
  • Feature 1
    It supports various safety functions, including a self-diagnostic function and a double over-temperature prevention function. It can also replace the atmosphere in the vessel with nitrogen or argon gas for processing in the absence of oxygen.

Please check the type/dimensions/specifications of the part 0000-61-21-02 in the Fine Square Vacuum Fixed Temperature Dryer FVO-10/30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)