(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Balance Tray Boat 10 mL/70 mL/150 mL/300 mL

Balance Tray Boat 10 mL/70 mL/150 mL/300 mL

Standard Unit Price:
SGD 135.37-
Days to Ship :
10 Day(s)

Does not contaminate the reagent (liquid, powder) since there is no adhesion of waste.

Basic Specifications

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
Part Number
Amount Of Content

Refine by

  • 1 Box (1,000 Sheets)
  • 1 Box (500 Sheets)
  • Clear
Sizes(mm)

Refine by

  • 55X35X13
  • 100X60X25
  • 130X80X30
  • 178X105X30
  • Clear
Capacity

Refine by

  • Approx. 10 mL
  • Approx. 70 mL
  • Approx. 150 mL
  • Approx. 300 mL
  • Clear
TGK Code

Refine by

  • 0411655204
  • 0411655205
  • 0411655206
  • 0411655207
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1,000 Sheets)
55X35X13
Approx. 10 mL
0411655204
10 Day(s)
SGD 135.37

Part Number : 0411-65-52-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 135.37
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    55X35X13
  • Capacity
    Approx. 10 mL
  • TGK Code
    0411655204
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (1,000 Sheets)
100X60X25
Approx. 70 mL
0411655205
10 Day(s)
SGD 183.70

Part Number : 0411-65-52-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 183.70
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    100X60X25
  • Capacity
    Approx. 70 mL
  • TGK Code
    0411655205
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (1,000 Sheets)
130X80X30
Approx. 150 mL
0411655206
10 Day(s)
SGD 192.16

Part Number : 0411-65-52-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 192.16
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    130X80X30
  • Capacity
    Approx. 150 mL
  • TGK Code
    0411655206
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (500 Sheets)
178X105X30
Approx. 300 mL
0411655207
10 Day(s)
SGD 152.28

Part Number : 0411-65-52-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 152.28
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    178X105X30
  • Capacity
    Approx. 300 mL
  • TGK Code
    0411655207
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)