(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Balance Tray Hexagon 10 mL/50 mL/150 mL/300 mL

Balance Tray Hexagon 10 mL/50 mL/150 mL/300 mL

Standard Unit Price:
SGD 155.51-
Days to Ship :
10 Day(s) or more

Does not contaminate the reagent (liquid, powder) since there is no adhesion of waste.

Basic Specifications

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
Part Number
Amount Of Content

Refine by

  • 1 Box (1,000 Sheets)
  • 1 Box (500 Sheets)
  • Clear
Sizes(mm)

Refine by

  • 50X44X13.3
  • 80X70X18.5
  • 122X106X24.0
  • 150X130X29.5
  • Clear
Capacity

Refine by

  • Approx. 10 mL
  • Approx. 50 mL
  • Approx. 150 mL
  • Approx. 300 mL
  • Clear
TGK Code

Refine by

  • 0411655208
  • 0411655209
  • 0411655210
  • 0411655211
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1,000 Sheets)
50X44X13.3
Approx. 10 mL
0411655208
17 Day(s)
SGD 155.51

Part Number : 0411-65-52-08
Days to Ship 17 Day(s)
Standard Unit Price SGD 155.51
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    50X44X13.3
  • Capacity
    Approx. 10 mL
  • TGK Code
    0411655208
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (1,000 Sheets)
80X70X18.5
Approx. 50 mL
0411655209
10 Day(s)
SGD 238.81

Part Number : 0411-65-52-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 238.81
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    80X70X18.5
  • Capacity
    Approx. 50 mL
  • TGK Code
    0411655209
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (1,000 Sheets)
122X106X24.0
Approx. 150 mL
0411655210
10 Day(s)
SGD 251.87

Part Number : 0411-65-52-10
Days to Ship 10 Day(s)
Standard Unit Price SGD 251.87
Quantity 1 Box (1,000 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    122X106X24.0
  • Capacity
    Approx. 150 mL
  • TGK Code
    0411655210
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.
1 Box (500 Sheets)
150X130X29.5
Approx. 300 mL
0411655211
10 Day(s)
SGD 204.99

Part Number : 0411-65-52-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 204.99
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Detail Types
    Non-static
  • Sizes(mm)
    150X130X29.5
  • Capacity
    Approx. 300 mL
  • TGK Code
    0411655211
  • Materials
    PS
  • Specifications
    With Anti-Static Agent
  • Feature 1
    No dust adheres, preventing pollution in reagents (liquids, powders).
  • Footnote
    The capacity is a guideline.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)