(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Square Weighing Plate PS 7 mL–250 mL

Square Weighing Plate PS 7 mL–250 mL

Standard Unit Price:
SGD 95.52-
Days to Ship :
10 Day(s)

A weighing dish convenient for the weighing of reagents, preparative weighing of solid objects, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (250 Sheets)
  • 1 Box (500 Sheets)
  • Clear
Sizes(mm)

Refine by

  • 45X45X7
  • 84X84X24H
  • 140X140X24
  • Clear
Capacity

Refine by

  • 7mL
  • 100mL
  • 250mL
  • Clear
Plate Thickness

Refine by

  • Approx. 0.3 mm
  • Clear
Maker Part Number

Refine by

  • 155540
  • 155542
  • 155544
  • Clear
TGK Code

Refine by

  • 0814224101
  • 0814224102
  • 0814224103
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (500 Sheets)
45X45X7
7mL
-
155540
0814224101
10 Day(s)
SGD 95.52

Part Number : 0814-22-41-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 95.52
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Sizes(mm)
    45X45X7
  • Capacity
    7mL
  • Plate Thickness
    -
  • Maker Part Number
    155540
  • TGK Code
    0814224101
  • Feature 1
    A scale convenient for measuring reagents, and fractionation of solids, etc.
1 Box (500 Sheets)
84X84X24H
100mL
Approx. 0.3 mm
155542
0814224102
10 Day(s)
SGD 176.52

Part Number : 0814-22-41-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 176.52
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Sizes(mm)
    84X84X24H
  • Capacity
    100mL
  • Plate Thickness
    Approx. 0.3 mm
  • Maker Part Number
    155542
  • TGK Code
    0814224102
  • Feature 1
    A scale convenient for measuring reagents, and fractionation of solids, etc.
1 Box (250 Sheets)
140X140X24
250mL
-
155544
0814224103
10 Day(s)
SGD 188.11

Part Number : 0814-22-41-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 188.11
Quantity 1 Box (250 Sheets)

Specificationtitle

  • Product Model
    Balance-related Products
  • Optional Items
    Tray, Plate
  • Sizes(mm)
    140X140X24
  • Capacity
    250mL
  • Plate Thickness
    -
  • Maker Part Number
    155544
  • TGK Code
    0814224103
  • Feature 1
    A scale convenient for measuring reagents, and fractionation of solids, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)