(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
PCR8 Linked Tubes 0.2 mL/with Cap 0.2 mL

PCR8 Linked Tubes 0.2 mL/with Cap 0.2 mL

Standard Unit Price:
SGD 239.34-
Days to Ship :
10 Day(s)

[Features]
· Easy to use and has a high efficiency seal, the dome shaped cap can be used 100 times.
· Has superior heat conductivity and prevents contamination in PCR.
· Free of DNase, DNA and RNase.
· Autoclavable.

Basic Specifications

  • Product Type
    PCR Tube, Plate
  • Capacity(ml)
    0.2
  • Feature 1
    Easy-to-use, with a strong seal, the dome shaped cap can be used 100 times.
  • Feature 2
    Excellent thermal conduction prevents contamination during PCR.
  • Amount Of Content
    1 Case (8 Pcs. X 125 Reams)
Part Number
Amount Of Content

Refine by

  • 1 Case (8 Pcs. X 125 Reams)
  • Clear
Cap Model

Refine by

  • Dome
  • NA
  • Clear
Maker Part Number

Refine by

  • 781320
  • 781330
  • Clear
TGK Code

Refine by

  • 0814233104
  • 0814233105
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Case (8 Pcs. X 125 Reams)
Dome
781330
0814233104
10 Day(s)
SGD 358.48

Part Number : 0814-23-31-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 358.48
Quantity 1 Case (8 Pcs. X 125 Reams)

Specificationtitle

  • Product Type
    PCR Tube, Plate
  • Capacity(ml)
    0.2
  • Cap Model
    Dome
  • Maker Part Number
    781330
  • TGK Code
    0814233104
  • Total Height(mm)
    -
  • Size Spec(mm)
    -
  • Feature 1
    Easy-to-use, with a strong seal, the dome shaped cap can be used 100 times.
  • Feature 2
    Excellent thermal conduction prevents contamination during PCR.
1 Case (8 Pcs. X 125 Reams)
NA
781320
0814233105
10 Day(s)
SGD 239.34

Part Number : 0814-23-31-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 239.34
Quantity 1 Case (8 Pcs. X 125 Reams)

Specificationtitle

  • Product Type
    PCR Tube, Plate
  • Capacity(ml)
    0.2
  • Cap Model
    NA
  • Maker Part Number
    781320
  • TGK Code
    0814233105
  • Total Height(mm)
    20.8
  • Size Spec(mm)
    Mouth Inner Diam.: 5
  • Feature 1
    Easy-to-use, with a strong seal, the dome shaped cap can be used 100 times.
  • Feature 2
    Excellent thermal conduction prevents contamination during PCR.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)