(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Microscope Plate 50 Sheets 3-Window Type 5-Window Type

Microscope Plate 50 Sheets 3-Window Type 5-Window Type

Standard Unit Price:
SGD 128.00-
Days to Ship :
11 Day(s)

Reproducibility is high, and a uniform specimen can be smoothly prepared. No need to place cover glass. The transparency and refractive index of light is uniform and there is no distortion. Since hydrophilic properties are high, bubbles do not get in easily. The material component is uniformly distributed. Due to the fixed thickness, the liquid volume is constant. Can be utilized for system automation.

Basic Specifications

  • Product Model
    Plate
  • Feature 1
    High reproducibility, uniform standards, and smooth creation. No need to apply cover glass.
  • Feature 2
    Transparency and refractive index of light remains uniform without distortion. Highly hydrophilic and difficult for air bubbles to enter.
  • Feature 3
    Components are uniformly distributed. Due to the fixed thickness, the liquid volume is constant. Can also be used for system automation.
  • Amount Of Content
    1 Pack (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 Sheets)
  • Clear
Capacity of Single Window (Calculated Value)

Refine by

  • 12X10X0.07=8.4μl
  • 18X18X0.07=22.6μl
  • Clear
Measured Value (Water)(Average (mg))

Refine by

  • 8.1
  • 20.3
  • Clear
Measured Value (Water)(CV (%))

Refine by

  • 0.5
  • 0.6
  • Clear
Cover Glass Thickness(mm)

Refine by

  • 0.2±0.05
  • Clear
Maker Part Number

Refine by

  • UR-157S
  • UR-137S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 Sheets)
18X18X0.07=22.6μl
20.3
0.6
0.2±0.05
UR-137S
11 Day(s)
SGD 128.00

Part Number : 0439-28-54-17
Days to Ship 11 Day(s)
Standard Unit Price SGD 128.00
Quantity 1 Pack (50 Sheets)

Specificationtitle

  • Product Model
    Plate
  • Capacity of Single Window (Calculated Value)
    18X18X0.07=22.6μl
  • Measured Value (Water)(Average (mg))
    20.3
  • Measured Value (Water)(CV (%))
    0.6
  • Cover Glass Thickness(mm)
    0.2±0.05
  • Maker Part Number
    UR-137S
  • TGK Code
    0439285417
  • Feature 1
    High reproducibility, uniform standards, and smooth creation. No need to apply cover glass.
  • Feature 2
    Transparency and refractive index of light remains uniform without distortion. Highly hydrophilic and difficult for air bubbles to enter.
  • Feature 3
    Components are uniformly distributed. Due to the fixed thickness, the liquid volume is constant. Can also be used for system automation.
  • Specifications
    3-window type
1 Pack (50 Sheets)
12X10X0.07=8.4μl
8.1
0.5
-
UR-157S
11 Day(s)
SGD 153.00

Part Number : 0439-28-54-18
Days to Ship 11 Day(s)
Standard Unit Price SGD 153.00
Quantity 1 Pack (50 Sheets)

Specificationtitle

  • Product Model
    Plate
  • Capacity of Single Window (Calculated Value)
    12X10X0.07=8.4μl
  • Measured Value (Water)(Average (mg))
    8.1
  • Measured Value (Water)(CV (%))
    0.5
  • Cover Glass Thickness(mm)
    -
  • Maker Part Number
    UR-157S
  • TGK Code
    0439285418
  • Feature 1
    High reproducibility, uniform standards, and smooth creation. No need to apply cover glass.
  • Feature 2
    Transparency and refractive index of light remains uniform without distortion. Highly hydrophilic and difficult for air bubbles to enter.
  • Feature 3
    Components are uniformly distributed. Due to the fixed thickness, the liquid volume is constant. Can also be used for system automation.
  • Specifications
    5-window type

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)