(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
F Common Ball-Type Separating Funnel Ball Stopper with Stop Valve 50 mL–5,000 mL

F Common Ball-Type Separating Funnel Ball Stopper with Stop Valve 50 mL–5,000 mL

Standard Unit Price:
SGD 142.40-
Days to Ship :
11 Day(s) or more

[Features]
· A spherical stopper.
· Spherical type.
· Includes a TF plug.

Basic Specifications

  • Product Model
    Separatory Funnels
  • Materials
    Glass
  • Detail Types
    Spherical
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 50
  • 100
  • 200
  • 300
  • 500
  • 1000
  • 2000
  • 5000
  • Clear
Trunk Diameter x Length(mm)

Refine by

  • 54×239
  • 66×259
  • 81×328
  • 90×353
  • 106×381
  • 132×472
  • 167×514
  • 215×629
  • Clear
TGK Code

Refine by

  • 0000095511
  • 0000095512
  • 0000095513
  • 0000095514
  • 0000095515
  • 0000095516
  • 0000095517
  • 0000095519
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
54×239
0000095511
11 Day(s) or more
SGD 142.40

Part Number : 0000-09-55-11
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 142.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    50
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    54×239
  • TGK Code
    0000095511
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    15/25
  • Common Tap
    TF-13.5
  • Foot Diameter(mm)
    8
1 pc.
100
66×259
0000095512
36 Day(s)
SGD 160.30

Part Number : 0000-09-55-12
Days to Ship 36 Day(s)
Standard Unit Price SGD 160.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    100
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    66×259
  • TGK Code
    0000095512
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    15/25
  • Common Tap
    TF-13.5
  • Foot Diameter(mm)
    8
1 pc.
200
81×328
0000095513
11 Day(s) or more
SGD 162.10

Part Number : 0000-09-55-13
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 162.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    200
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    81×328
  • TGK Code
    0000095513
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    19/38
  • Common Tap
    TF-16
  • Foot Diameter(mm)
    9
1 pc.
300
90×353
0000095514
11 Day(s) or more
SGD 176.50

Part Number : 0000-09-55-14
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 176.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    300
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    90×353
  • TGK Code
    0000095514
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    24/40
  • Common Tap
    TF-16
  • Foot Diameter(mm)
    9
1 pc.
500
106×381
0000095515
36 Day(s)
SGD 250.70

Part Number : 0000-09-55-15
Days to Ship 36 Day(s)
Standard Unit Price SGD 250.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    500
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    106×381
  • TGK Code
    0000095515
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    29/42
  • Common Tap
    TF-18
  • Foot Diameter(mm)
    10
1 pc.
1000
132×472
0000095516
11 Day(s) or more
SGD 332.40

Part Number : 0000-09-55-16
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 332.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    132×472
  • TGK Code
    0000095516
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    29/42
  • Common Tap
    TF-20
  • Foot Diameter(mm)
    12
1 pc.
2000
167×514
0000095517
11 Day(s) or more
SGD 538.10

Part Number : 0000-09-55-17
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 538.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    2000
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    167×514
  • TGK Code
    0000095517
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    34/45
  • Common Tap
    TF-24.5
  • Foot Diameter(mm)
    15
1 pc.
5000
215×629
0000095519
11 Day(s) or more
SGD 1,520.90

Part Number : 0000-09-55-19
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 1,520.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separatory Funnels
  • Capacity(ml)
    5000
  • Materials
    Glass
  • Detail Types
    Spherical
  • Trunk Diameter x Length(mm)
    215×629
  • TGK Code
    0000095519
  • Footnote
    Bulb Stopper, Sphere Type, with TF Plug
  • Common Head Stopper
    40/50
  • Common Tap
    TF-27.5
  • Foot Diameter(mm)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)