(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Fine Transparent Common Type Flasks 5 mL–3000 mL

Fine Transparent Common Type Flasks 5 mL–3000 mL

Standard Unit Price:
SGD 73.00-
Days to Ship :
9 Day(s) or more

[Features]
· Used with rotary evaporators. Manufactured for smooth rotation.
· The joint parts are transparent, allowing the contents within the connecting parts to be seen.
· The transparent interchangeable ground glass joint parts used are interchangeable 15/25 to interchangeable 29/42, except for certain special parts.

Basic Specifications

  • Product Model
    Flask Type
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 5
  • 25
  • 30
  • 50
  • 100
  • 200
  • 300
  • 1000
  • 2000
  • 3000
  • Clear
Total Height(mm)

Refine by

  • 175
  • Clear
Common Clear

Refine by

  • 15/25
  • 19/38
  • 24/40
  • 29/42
  • Clear
TGK Code

Refine by

  • 0330135849
  • 0330135852
  • 0330135853
  • 0330135855
  • 0330135856
  • 0330135857
  • 0330135859
  • 0330135860
  • 0330135862
  • 0330135863
  • 0330135864
  • 0330135866
  • 0330135867
  • 0330135871
  • 0330135872
  • 0330135874
  • 0330135875
  • 0330135876
  • 0330135877
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5
-
15/25
0330135849
36 Day(s)
SGD 87.50

Part Number : 0330-13-58-49
Days to Ship 36 Day(s)
Standard Unit Price SGD 87.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    5
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330135849
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
25
-
15/25
0330135852
36 Day(s)
SGD 81.20

Part Number : 0330-13-58-52
Days to Ship 36 Day(s)
Standard Unit Price SGD 81.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    25
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330135852
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
25
-
19/38
0330135853
36 Day(s)
SGD 81.20

Part Number : 0330-13-58-53
Days to Ship 36 Day(s)
Standard Unit Price SGD 81.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    25
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330135853
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
50
-
19/38
0330135855
36 Day(s)
SGD 77.50

Part Number : 0330-13-58-55
Days to Ship 36 Day(s)
Standard Unit Price SGD 77.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330135855
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
50
-
24/40
0330135856
36 Day(s)
SGD 87.50

Part Number : 0330-13-58-56
Days to Ship 36 Day(s)
Standard Unit Price SGD 87.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330135856
  • Weight(g)
    Approximately 52
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
50
-
29/42
0330135857
9 Day(s)
SGD 100.10

Part Number : 0330-13-58-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 100.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330135857
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
100
-
19/38
0330135859
36 Day(s)
SGD 77.50

Part Number : 0330-13-58-59
Days to Ship 36 Day(s)
Standard Unit Price SGD 77.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330135859
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
100
-
24/40
0330135860
36 Day(s)
SGD 87.50

Part Number : 0330-13-58-60
Days to Ship 36 Day(s)
Standard Unit Price SGD 87.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330135860
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
200
-
15/25
0330135862
36 Day(s)
SGD 77.50

Part Number : 0330-13-58-62
Days to Ship 36 Day(s)
Standard Unit Price SGD 77.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330135862
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
200
-
19/38
0330135863
36 Day(s)
SGD 83.00

Part Number : 0330-13-58-63
Days to Ship 36 Day(s)
Standard Unit Price SGD 83.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330135863
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
200
-
24/40
0330135864
36 Day(s)
SGD 91.30

Part Number : 0330-13-58-64
Days to Ship 36 Day(s)
Standard Unit Price SGD 91.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330135864
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
300
-
19/38
0330135866
36 Day(s)
SGD 91.30

Part Number : 0330-13-58-66
Days to Ship 36 Day(s)
Standard Unit Price SGD 91.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330135866
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
300
175
24/40
0330135867
36 Day(s)
SGD 106.30

Part Number : 0330-13-58-67
Days to Ship 36 Day(s)
Standard Unit Price SGD 106.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Total Height(mm)
    175
  • Common Clear
    24/40
  • TGK Code
    0330135867
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
1000
-
24/40
0330135871
36 Day(s)
SGD 152.80

Part Number : 0330-13-58-71
Days to Ship 36 Day(s)
Standard Unit Price SGD 152.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330135871
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    Opening Outer Diameter: Approx. 34; Maximum Diameter: 133; Overall Length: 250; Neck Height: 210
1 pc.
1000
-
29/42
0330135872
36 Day(s)
SGD 167.80

Part Number : 0330-13-58-72
Days to Ship 36 Day(s)
Standard Unit Price SGD 167.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330135872
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    Opening Outer Diameter: Approx. 38; Maximum Diameter: 133; Overall Length: 252; Neck Height: 210
1 pc.
2000
-
29/42
0330135874
36 Day(s)
SGD 302.10

Part Number : 0330-13-58-74
Days to Ship 36 Day(s)
Standard Unit Price SGD 302.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    2000
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330135874
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
3000
-
29/42
0330135875
36 Day(s)
SGD 423.80

Part Number : 0330-13-58-75
Days to Ship 36 Day(s)
Standard Unit Price SGD 423.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    3000
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330135875
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
30
-
29/42
0330135876
36 Day(s)
SGD 73.00

Part Number : 0330-13-58-76
Days to Ship 36 Day(s)
Standard Unit Price SGD 73.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    30
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330135876
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
1 pc.
300
-
15/25
0330135877
36 Day(s)
SGD 83.00

Part Number : 0330-13-58-77
Days to Ship 36 Day(s)
Standard Unit Price SGD 83.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330135877
  • Weight(g)
    -
  • Characteristics
    A rotary evaporator manufactured with the goal of achieving smooth rotation.
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)