(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Fine Transparent Common Triangular Flasks 10 mL–2000 mL

Fine Transparent Common Triangular Flasks 10 mL–2000 mL

Standard Unit Price:
SGD 67.90-
Days to Ship :
36 Day(s)

[Features]
· The joint parts are transparent, allowing the contents within the connecting parts to be seen.
· The transparent interchangeable ground glass joint parts used are interchangeable 15/25 to interchangeable 29/42, except for certain special parts.

Basic Specifications

  • Product Model
    Flask Type
  • Materials
    Glass
  • Detail Types
    Transparency
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 10
  • 25
  • 50
  • 100
  • 200
  • 300
  • 500
  • 1000
  • 2000
  • Clear
Length(mm)

Refine by

  • 135
  • Approximately 154
  • Clear
Total Height(mm)

Refine by

  • 155
  • 215
  • Clear
Common Clear

Refine by

  • 15/25
  • 19/38
  • 24/40
  • 29/42
  • Clear
TGK Code

Refine by

  • 0330136151
  • 0330136152
  • 0330136154
  • 0330136156
  • 0330136157
  • 0330136158
  • 0330136160
  • 0330136163
  • 0330136164
  • 0330136166
  • 0330136167
  • 0330136168
  • 0330136169
  • 0330136170
  • 0330136171
  • 0330136172
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
-
-
15/25
0330136151
36 Day(s)
SGD 87.50

Part Number : 0330-13-61-51
Days to Ship 36 Day(s)
Standard Unit Price SGD 87.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    10
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330136151
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
25
-
-
15/25
0330136152
36 Day(s)
SGD 87.50

Part Number : 0330-13-61-52
Days to Ship 36 Day(s)
Standard Unit Price SGD 87.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    25
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330136152
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
50
-
-
15/25
0330136154
36 Day(s)
SGD 73.00

Part Number : 0330-13-61-54
Days to Ship 36 Day(s)
Standard Unit Price SGD 73.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330136154
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
50
-
-
24/40
0330136156
36 Day(s)
SGD 81.20

Part Number : 0330-13-61-56
Days to Ship 36 Day(s)
Standard Unit Price SGD 81.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    50
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330136156
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
100
-
-
15/25
0330136157
36 Day(s)
SGD 67.90

Part Number : 0330-13-61-57
Days to Ship 36 Day(s)
Standard Unit Price SGD 67.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    15/25
  • TGK Code
    0330136157
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
100
135
-
19/38
0330136158
36 Day(s)
SGD 77.50

Part Number : 0330-13-61-58
Days to Ship 36 Day(s)
Standard Unit Price SGD 77.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    135
  • Total Height(mm)
    -
  • Common Clear
    19/38
  • TGK Code
    0330136158
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
100
-
-
29/42
0330136160
36 Day(s)
SGD 95.60

Part Number : 0330-13-61-60
Days to Ship 36 Day(s)
Standard Unit Price SGD 95.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    100
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330136160
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
200
-
-
24/40
0330136163
36 Day(s)
SGD 91.30

Part Number : 0330-13-61-63
Days to Ship 36 Day(s)
Standard Unit Price SGD 91.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330136163
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
200
-
-
29/42
0330136164
36 Day(s)
SGD 102.60

Part Number : 0330-13-61-64
Days to Ship 36 Day(s)
Standard Unit Price SGD 102.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    200
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330136164
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
300
-
155
24/40
0330136166
36 Day(s)
SGD 95.60

Part Number : 0330-13-61-66
Days to Ship 36 Day(s)
Standard Unit Price SGD 95.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    155
  • Common Clear
    24/40
  • TGK Code
    0330136166
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    Bottom Outer Diameter: 90φ
1 pc.
300
Approximately 154
-
29/42
0330136167
36 Day(s)
SGD 110.10

Part Number : 0330-13-61-67
Days to Ship 36 Day(s)
Standard Unit Price SGD 110.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    300
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    Approximately 154
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330136167
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
500
-
-
24/40
0330136168
36 Day(s)
SGD 106.30

Part Number : 0330-13-61-68
Days to Ship 36 Day(s)
Standard Unit Price SGD 106.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    500
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330136168
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
500
-
-
29/42
0330136169
36 Day(s)
SGD 116.40

Part Number : 0330-13-61-69
Days to Ship 36 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    500
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330136169
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
1000
-
-
24/40
0330136170
36 Day(s)
SGD 152.80

Part Number : 0330-13-61-70
Days to Ship 36 Day(s)
Standard Unit Price SGD 152.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    24/40
  • TGK Code
    0330136170
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
1000
-
215
29/42
0330136171
36 Day(s)
SGD 156.50

Part Number : 0330-13-61-71
Days to Ship 36 Day(s)
Standard Unit Price SGD 156.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    215
  • Common Clear
    29/42
  • TGK Code
    0330136171
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    Maximum Body External Diameter: 135, Neck Internal Diameter: φ29, Neck External Diameter: φ38
  • Sizes(mm)
    -
1 pc.
2000
-
-
29/42
0330136172
36 Day(s)
SGD 246.80

Part Number : 0330-13-61-72
Days to Ship 36 Day(s)
Standard Unit Price SGD 246.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Flask Type
  • Capacity(ml)
    2000
  • Materials
    Glass
  • Detail Types
    Transparency
  • Length(mm)
    -
  • Total Height(mm)
    -
  • Common Clear
    29/42
  • TGK Code
    0330136172
  • Footnote
    Fine's common use ground glass instruments are all transparent, so the inner parts of the fixtures to be visible. Transparent common use ground glass joints all use common sizes from 15/25 to 29/42, with the exception of special items.
  • Sizes(mm)
    -
  • Sizes(mm)
    -

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)