(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Common Straight Pipe Decompression Adapter

Common Straight Pipe Decompression Adapter

Standard Unit Price:
SGD 93.90-
Days to Ship :
11 Day(s) or more

[Features]
· Includes internal center tube.
· Straight tube.

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
Branch Major Diameter(mm)

Refine by

  • 7.7
  • Clear
Foot Length(mm)

Refine by

  • 20
  • Clear
Length(mm)

Refine by

  • 154.2
  • Clear
Common Top

Refine by

  • 15/25
  • 29/42
  • Clear
Common Bottom

Refine by

  • 15/25
  • 24/40
  • 29/42
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
-
-
15/25
15/25
11 Day(s) or more
SGD 93.90

Part Number : 0330-15-88-01
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 93.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Detail Types
    Straight Tube with Center Tube
  • Branch Major Diameter(mm)
    -
  • Foot Length(mm)
    -
  • Length(mm)
    -
  • Common Top
    15/25
  • Common Bottom
    15/25
  • Part Dimension (A Part)(mm)
    Approximately 115
  • TGK Code
    0330158801
  • Branch Length(mm)
    -
  • Until the Central Ring of the Mating(mm)
    -
1 pc.
-
-
-
15/25
24/40
11 Day(s) or more
SGD 111.00

Part Number : 0330-15-88-03
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 111.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Detail Types
    Straight Tube with Center Tube
  • Branch Major Diameter(mm)
    -
  • Foot Length(mm)
    -
  • Length(mm)
    -
  • Common Top
    15/25
  • Common Bottom
    24/40
  • Part Dimension (A Part)(mm)
    -
  • TGK Code
    0330158803
  • Branch Length(mm)
    -
  • Until the Central Ring of the Mating(mm)
    -
1 pc.
7.7
20
154.2
15/25
29/42
11 Day(s) or more
SGD 116.20

Part Number : 0330-15-88-04
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 116.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Detail Types
    Straight Tube with Center Tube
  • Branch Major Diameter(mm)
    7.7
  • Foot Length(mm)
    20
  • Length(mm)
    154.2
  • Common Top
    15/25
  • Common Bottom
    29/42
  • Part Dimension (A Part)(mm)
    -
  • TGK Code
    0330158804
  • Branch Length(mm)
    32
  • Until the Central Ring of the Mating(mm)
    -
1 pc.
-
-
-
29/42
29/42
11 Day(s) or more
SGD 138.50

Part Number : 0330-15-88-09
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 138.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Connection Tube / Adapter
  • Materials
    Glass
  • Detail Types
    Straight Tube with Center Tube
  • Branch Major Diameter(mm)
    -
  • Foot Length(mm)
    -
  • Length(mm)
    -
  • Common Top
    29/42
  • Common Bottom
    29/42
  • Part Dimension (A Part)(mm)
    -
  • TGK Code
    0330158809
  • Branch Length(mm)
    -
  • Until the Central Ring of the Mating(mm)
    Approximately 42

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    TGK

    SGD 93.90

    11 Day(s) or more

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)