(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Foam Test Tube Stand T01308

Foam Test Tube Stand T01308

Standard Unit Price:
SGD 44.82
Days to Ship :
17 Day(s)

Boasts excellent shock absorption, reducing the risk of damage and hemolysis during transport of the blood due to vibration and shock/impact. Holds tubes and ensures they will not fall out. A lightweight product with excellent chemical and cold resistance.

Basic Specifications

  • Product Type
    Test Tube Rack
  • Compatible Size(φ mm)
    10–16
  • Number, Vertically(Bottles)
    100
  • Sizes(mm)
    196X207X50H
  • Maker Part Number
    #T01308
  • TGK Code
    0439212502
  • Characteristics
    It has excellent shock absorption, and damage and hemolysis due to vibration/shock during blood transport is minimized. It holds tubes and does not let them to get dislodged. It is lightweight and has excellent chemical and cold resistance.
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s)
SGD 44.82

Part Number : 0439-21-25-02
Days to Ship 17 Day(s)
Standard Unit Price SGD 44.82
Quantity 1 unit

Specificationtitle

  • Product Type
    Test Tube Rack
  • Compatible Size(φ mm)
    10–16
  • Number, Vertically(Bottles)
    100
  • Sizes(mm)
    196X207X50H
  • Maker Part Number
    #T01308
  • TGK Code
    0439212502
  • Characteristics
    It has excellent shock absorption, and damage and hemolysis due to vibration/shock during blood transport is minimized. It holds tubes and does not let them to get dislodged. It is lightweight and has excellent chemical and cold resistance.

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)