(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine Stand 340X50 mm

Fine Stand 340X50 mm

Standard Unit Price:
SGD 248.61
Days to Ship :
9 Day(s)

The Fine serial-foot stand of 340X50 mm manufactured by Tokyo Garasu Kikai Co., Ltd.
Features five receiving holes.

Basic Specifications

  • Product Model
    Stand
  • Height(mm)
    50
  • TGK Code
    0350546001
  • Weight(g)
    1500
  • Specifications
    Post Diameter up to 13φ mm Possible
  • Sizes
    Distance Between Hole Centers: Approximately 61 mm; Between Stands (Roots): Approximately 33 mm; Between Stands (Upper Parts): Approximately 36 mm
  • Interval of Receiver Hole(mm)
    62
  • Materials
    Cast Iron
  • Floor Dimensions(mm)
    340X50H
  • Finish
    Baked Paint Finish
  • Characteristics
    There are five receiving holes.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s)
SGD 248.61

Part Number : 0350-54-60-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 248.61
Quantity 1 unit

Specificationtitle

  • Product Model
    Stand
  • Height(mm)
    50
  • TGK Code
    0350546001
  • Weight(g)
    1500
  • Specifications
    Post Diameter up to 13φ mm Possible
  • Sizes
    Distance Between Hole Centers: Approximately 61 mm; Between Stands (Roots): Approximately 33 mm; Between Stands (Upper Parts): Approximately 36 mm
  • Interval of Receiver Hole(mm)
    62
  • Materials
    Cast Iron
  • Floor Dimensions(mm)
    340X50H
  • Finish
    Baked Paint Finish
  • Characteristics
    There are five receiving holes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)