(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Square Muff, Extra Large T-20A

Stainless Steel Square Muff, Extra Large T-20A

Standard Unit Price:
SGD 156.65
Days to Ship :
11 Day(s)

Boasts excellent chemical and corrosion resistance. Suitable for securing agitating devices and assembling pipes. Can be used with items up to ø20 mm. Ideal for holding the arms of various types of laboratory equipment.

Basic Specifications

  • Product Model
    Muff
  • Screw
    M10X25 mm (Common)
  • Maker Part Number
    T-20A
  • TGK Code
    0561547307
  • Weight(g)
    420
  • Specifications
    Compatible Support Beam Diameter: φ10–20 mm
  • Materials
    Made of SUS304
  • Body Sizes(mm)
    32 x 32 x 75 (excluding screw part)
  • Characteristics
    Possesses excellent chemical and corrosion resistance and is suitable for fixing stirrers and pipe assembly. Max. φ20 mm diameters can be fit so it is convenient as a fixing arm for various equipment for experiments.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 156.65

Part Number : 0561-54-73-07
Days to Ship 11 Day(s)
Standard Unit Price SGD 156.65
Quantity 1 pc.

Specificationtitle

  • Product Model
    Muff
  • Screw
    M10X25 mm (Common)
  • Maker Part Number
    T-20A
  • TGK Code
    0561547307
  • Weight(g)
    420
  • Specifications
    Compatible Support Beam Diameter: φ10–20 mm
  • Materials
    Made of SUS304
  • Body Sizes(mm)
    32 x 32 x 75 (excluding screw part)
  • Characteristics
    Possesses excellent chemical and corrosion resistance and is suitable for fixing stirrers and pipe assembly. Max. φ20 mm diameters can be fit so it is convenient as a fixing arm for various equipment for experiments.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)