(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Nichrome Needle, Tip without Cusp

Nichrome Needle, Tip without Cusp

Standard Unit Price:
SGD 155.20
Days to Ship :
11 Day(s)

[Features]
There are 2 types of tip shape.
Can be flame sterilized.
Length (mm): 80
Width (mm): 0.6

Basic Specifications

  • Product Model
    Other
  • Length(mm)
    80
  • Width(mm)
    0.6
  • Shape
    Non-Pointed Tip (Needle)
  • Maker Part Number
    I07002N
  • TGK Code
    0425021917
  • Characteristics
    There are two different types of tip shapes. Can sterilize with flame.
  • Amount Of Content
    1 Pack (40 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (40 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (40 pcs)
11 Day(s)
SGD 155.20

Part Number : 0425-02-19-17
Days to Ship 11 Day(s)
Standard Unit Price SGD 155.20
Quantity 1 Pack (40 pcs)

Specificationtitle

  • Product Model
    Other
  • Length(mm)
    80
  • Width(mm)
    0.6
  • Shape
    Non-Pointed Tip (Needle)
  • Maker Part Number
    I07002N
  • TGK Code
    0425021917
  • Characteristics
    There are two different types of tip shapes. Can sterilize with flame.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)