(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BEMCOT M-1 6000 Sheets

BEMCOT M-1 6000 Sheets

Standard Unit Price:
SGD 334.10
Days to Ship :
10 Day(s)

Suitable for a wide variety of wiping and maintenance work such as in general research labs and in clean rooms. No binders are used, allowing use with a variety of organic solvents. Boasts excellent liquid absorbency and liquid retaining properties. No need to worry about static electricity. Allows for a variety of sterilization methods including by steam, EOG or radiation. (Photograph) The product for sale is on the left.

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Cellulose
  • Sheet Size(mm)
    150×150
  • Color
    White
  • Maker Part Number
    M-1
  • TGK Code
    0703558414
  • Characteristics
    Optimal for a wide range of wiping maintenance such as in general laboratories and clean rooms. No binder is being used so you can feel secure using various organic solvents. It has excellent liquid absorbency and liquid preservation so there is no concern about static electricity. Various sterilization methods are possible including vapor, EOG and radiation.
  • Capacity
    1 case (150 pcs x 40 packs)
Part Number
Capacity

Refine by

  • 1 case (150 pcs x 40 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (150 pcs x 40 packs)
10 Day(s)
SGD 334.10

Part Number : 0703-55-84-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 334.10
Quantity 1 case (150 pcs x 40 packs)

Specificationtitle

  • Product Model
    Wiper
  • Materials
    Cellulose
  • Sheet Size(mm)
    150×150
  • Color
    White
  • Maker Part Number
    M-1
  • TGK Code
    0703558414
  • Characteristics
    Optimal for a wide range of wiping maintenance such as in general laboratories and clean rooms. No binder is being used so you can feel secure using various organic solvents. It has excellent liquid absorbency and liquid preservation so there is no concern about static electricity. Various sterilization methods are possible including vapor, EOG and radiation.

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    TGK

    SGD 334.10

    10 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!