(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic nippers (slim type)

Plastic nippers (slim type)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

좁은 장소에 최적인 플라스틱 절단 전용 플라스틱 니퍼(슬림타입)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    163
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    5.0(ABS resin)
  • With/without tip claw replacement function
    Not Included
  • A(mm)
    163
  • B(mm)
    21
  • C(mm)
    51
  • D(mm)
    10
  • E(º)
    15
  • Size(mm)
    160
  • Weight(g)
    130
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : PL-786
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    163
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    5.0(ABS resin)
  • With/without tip claw replacement function
    Not Included
  • A(mm)
    163
  • B(mm)
    21
  • C(mm)
    51
  • D(mm)
    10
  • E(º)
    15
  • Size(mm)
    160
  • Weight(g)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support