(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Takeshi Kun Arm Cover

Takeshi Kun Arm Cover

Standard Unit Price:
SGD 7.20
Days to Ship :
8 Day(s)

Bamboo is reported to have natural antibacterial action.

Basic Specifications

  • Product Type
    Waist-Worn Equipment
  • Length(mm)
    200
  • Collar
    Black
  • Material
    Bamboo Thread 80%, Rubber Span Thread 20%
  • Specifications
    Arm Cover
  • Features 1
    High thermal conductivity and excellent water absorption and moister evaporation diffuse and evaporate sweat to keep you feeling cool. The natural bamboo yarn feels good to the touch and has a unique, soft smoothness.
  • Features 2
    Detergent Okay (Hand-Washing)
  • Features 3
    Ultraviolet Cutting Ratio of 99% or Higher
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 7.20

Part Number : 375070
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.20
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waist-Worn Equipment
  • Length(mm)
    200
  • Collar
    Black
  • Material
    Bamboo Thread 80%, Rubber Span Thread 20%
  • Specifications
    Arm Cover
  • Features 1
    High thermal conductivity and excellent water absorption and moister evaporation diffuse and evaporate sweat to keep you feeling cool. The natural bamboo yarn feels good to the touch and has a unique, soft smoothness.
  • Features 2
    Detergent Okay (Hand-Washing)
  • Features 3
    Ultraviolet Cutting Ratio of 99% or Higher

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)