(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Ace Key Box KC (161-394)

Ace Key Box KC 161-394

Key box convenient for both transporting or securing.
[Features]
· The key hanger is detachable.
· Two keys are supplied for the cylinder lock.
· Made of steel and melamine baked coating finish.
· The door tightly closes with magnets.
· The key plate is available in six colors: beige, blue, red, green, yellow, and pink.
*The colors are limited according to the number of key plates provided.
[Applications]
· Ideal for use in offices, management rooms, office rooms, etc., where key management is necessary for crime prevention and disaster prevention.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

161-394

 
Part Number
161-394
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Holders
(Piece)
Product Name Size (H)
(mm)
Size (Depth)
(mm)

SGD 307.45

1 Piece(s) 8 Day(s) or more 80KC-80WG52671

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Key Inclusive Type Material Steel
Finish Melamine Baked Finish Color White Gray Size (Frontage)(mm) 350
Specifications Dual use, mobile or fixed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)