(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Anti-Slip Agent

Click this image to zoom it.

Move the mouse over the image to zoom

Screw Anti-Slip Agent

Standard Unit Price:
SGD 6.09
Days to Ship :
7 Day(s) or more

[Features]
· Increases the friction between screwdrivers and screws and prevents screws from stripping.

Basic Specifications

  • Product Type
    Other Adhesives
  • Color
    Black
  • JAN Code
    4962485094027
  • Features
    Stripped screws can be removed by the effect of this friction-increasing agent. Suitable for all kind of screws, slotted, Phillips, hex, hexalobular, and so on.
  • Material
    Composition: Silicic Acid Compound + Thickener + Black Paste
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 6.09

Part Number : NO.40
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 6.09

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    Black
  • JAN Code
    4962485094027
  • Features
    Stripped screws can be removed by the effect of this friction-increasing agent. Suitable for all kind of screws, slotted, Phillips, hex, hexalobular, and so on.
  • Material
    Composition: Silicic Acid Compound + Thickener + Black Paste

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)