(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sink, drain, cabinet sink

Sink, drain, cabinet sink

Standard Unit Price:
SGD 1,846.10-
Days to Ship :
31 Day(s)

[Features]
·Lower left and right sliding door
·With level adjuster (+25 mm), hose, and drain trap

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Depth(mm)
    450
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 750
  • 900
  • Clear
Manufacturer Product Name

Refine by

  • Sink cabinet APM1-900K-L
  • Sink cabinet APM1-750K-L
  • Clear
Manufacturer Model Number

Refine by

  • APM1-900K
  • APM1-750K
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
Sink cabinet APM1-750K-L
APM1-750K
31 Day(s)
SGD 1,846.10

Part Number : 2-9896-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,846.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Width(mm)
    750
  • Depth(mm)
    450
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Manufacturer Product Name
    Sink cabinet APM1-750K-L
  • Manufacturer Model Number
    APM1-750K
  • Weight(kg)
    20
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
900
Sink cabinet APM1-900K-L
APM1-900K
31 Day(s)
SGD 2,013.90

Part Number : 2-9896-02
Days to Ship 31 Day(s)
Standard Unit Price SGD 2,013.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Width(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Manufacturer Product Name
    Sink cabinet APM1-900K-L
  • Manufacturer Model Number
    APM1-900K
  • Weight(kg)
    26
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)