(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sealant (For General Electrical Work)

Sealant (For General Electrical Work)

Standard Unit Price:
SGD 39.40
Days to Ship :
11 Day(s)

[Specifications]
·It can be used for sealing electrical and electronic parts.
·Operating temperature range (°C): -40 to +180
・ Main components: Silicone

Basic Specifications

  • Product Type
    Sealant
  • Color
    Transparency
  • Specifications
    General Electric Use
  • Operating Temperature Range(°C)
    -40~+180
  • Viscosity
    Paste
  • Manufacturer Product Name
    Sealant KE-348-T
  • Manufacturer Model Number
    KE-348-T
  • Main Ingredient
    Silicone
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
11 Day(s)
SGD 39.40

Part Number : 2-9072-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 39.40
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Transparency
  • Specifications
    General Electric Use
  • Operating Temperature Range(°C)
    -40~+180
  • Viscosity
    Paste
  • Manufacturer Product Name
    Sealant KE-348-T
  • Manufacturer Model Number
    KE-348-T
  • Main Ingredient
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)