(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Wound Stopwatch 15-60 Minute Range

Click this image to zoom it.

Move the mouse over the image to zoom

Hand Wound Stopwatch 15-60 Minute Range

Standard Unit Price:
SGD 214.70-
Days to Ship :
10 Day(s)

[Features]
· Manual winding type with no batteries required.
· 803, 806, 833, 866 have a pause function.

Basic Specifications

  • Product Type
    Stopwatch
  • Features
    Hand winding type
  • Display cover material
    PMMA (Acrylic)
  • Amount Of Content
    1 pc
Part Number
Amount Of Content

Refine by

  • 1 pc
  • Clear
Specifications

Refine by

  • 15-min. timer
  • 30 Minute Total
  • 60 Min Timer
  • Clear
Model No.

Refine by

  • 504
  • 505
  • 566
  • 803
  • 806
  • 833
  • 866
  • Clear
JAN Code

Refine by

  • 4580110246261
  • 4580110246278
  • 4580110248951
  • 4580110248968
  • 4580110249071
  • 4580110249088
  • 4580110249095
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
15-min. timer
504
4580110248951
10 Day(s)
SGD 218.00

Part Number : 1-7016-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 218.00
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    15-min. timer
  • Model No.
    504
  • JAN Code
    4580110248951
  • Features
    Hand winding type
  • Weight(g)
    88
  • Minimum graduation(Seconds)
    1/10
  • 1 Period(Seconds)
    30
  • Display cover material
    PMMA (Acrylic)
1 pc
30 Minute Total
505
4580110246261
10 Day(s)
SGD 214.70

Part Number : 1-7016-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 214.70
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    30 Minute Total
  • Model No.
    505
  • JAN Code
    4580110246261
  • Features
    Hand winding type
  • Weight(g)
    88
  • Minimum graduation(Seconds)
    1/ 5
  • 1 Period(Seconds)
    60
  • Display cover material
    PMMA (Acrylic)
1 pc
15-min. timer
803
4580110246278
10 Day(s)
SGD 248.80

Part Number : 1-7016-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 248.80
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    15-min. timer
  • Model No.
    803
  • JAN Code
    4580110246278
  • Features
    Hand winding type
  • Weight(g)
    90
  • Minimum graduation(Seconds)
    1/10
  • 1 Period(Seconds)
    30
  • Display cover material
    PMMA (Acrylic)
1 pc
30 Minute Total
806
4580110248968
10 Day(s)
SGD 260.10

Part Number : 1-7016-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 260.10
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    30 Minute Total
  • Model No.
    806
  • JAN Code
    4580110248968
  • Features
    Hand winding type
  • Weight(g)
    90
  • Minimum graduation(Seconds)
    1/ 5
  • 1 Period(Seconds)
    60
  • Display cover material
    PMMA (Acrylic)
1 pc
60 Min Timer
566
4580110249071
10 Day(s)
SGD 218.70

Part Number : 1-7016-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 218.70
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    60 Min Timer
  • Model No.
    566
  • JAN Code
    4580110249071
  • Features
    Hand winding type
  • Weight(g)
    -
  • Minimum graduation(Seconds)
    1/ 5
  • 1 Period(Seconds)
    60
  • Display cover material
    PMMA (Acrylic)
1 pc
30 Minute Total
833
4580110249088
10 Day(s)
SGD 223.50

Part Number : 1-7016-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 223.50
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    30 Minute Total
  • Model No.
    833
  • JAN Code
    4580110249088
  • Features
    Hand winding type
  • Weight(g)
    -
  • Minimum graduation(Seconds)
    1/10
  • 1 Period(Seconds)
    30
  • Display cover material
    PMMA (Acrylic)
1 pc
60 Min Timer
866
4580110249095
10 Day(s)
SGD 264.70

Part Number : 1-7016-08
Days to Ship 10 Day(s)
Standard Unit Price SGD 264.70
Quantity 1 pc

Specificationtitle

  • Product Type
    Stopwatch
  • Specifications
    60 Min Timer
  • Model No.
    866
  • JAN Code
    4580110249095
  • Features
    Hand winding type
  • Weight(g)
    -
  • Minimum graduation(Seconds)
    1/ 5
  • 1 Period(Seconds)
    60
  • Display cover material
    PMMA (Acrylic)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)