(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Intermediary Switch (Flat Type Cord)

Intermediary Switch (Flat Type Cord)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Intermediary Switch (Flat Type Cord)
  • Intermediary Switch (Flat Type Cord)

This is Intermediary Switch (Flat Type Cord).
[Features]
· Ratings: 300V 3A/ 300V 7A
[Application]
· For flat cord

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

1-2014-02

 
Part Number
1-2014-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

SGD 9.04

1 Piece(s) 10 Day(s) 1 pc

Loading...

  1. 1

Basic Information

Product Type Tap Manufacturers Other Manufacturer Model Number WH5407PK
JAN Code 4902710010101 Rated Capacity 300V7A Application For flat cord
Quantity 1 pc

Please check the type/dimensions/specifications of the part 1-2014-02 in the Intermediary Switch (Flat Type Cord) series.

Tech Support