(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Static Electricity Eliminator Blower YM/SF

Static Electricity Eliminator Blower YM/SF

Standard Unit Price:
SGD 1,344.30
Days to Ship :
8 Day(s)

[Features]
· Features an embedded high performance destaticizing electrode and high voltage transformer that eliminate static faster.
· Equipped with a cleaning brush that easily allows the cleaning of electrodes.
· With a wind volume adjustment function, boasting stable and good ion balance.

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    320×183×169
  • Manufacturer Model
    YM-1000(60Hz)
  • Power Supply(v)
    AC100
  • Noise level
    65 dB or less (measured at 600 mm from front of blower)
  • Air volume (m3/min)
    maximum 3.3
  • Power cord length(m)
    1.8 kLP (with 2P Conversion Adapter)
  • Ion Balance
    ±10 V or less (factory default)
  • Ozone Generation Amount
    0.02 ppm or less (measurement at 150 mm blower front surface)
  • Weight(g)
    Approximately 4200
  • Static Charge Elimination Method
    Corona Discharge Method
  • Input Current
    1A or Less
  • Air Filters
    Washable (install after drying)
  • Anti-static performance
    Decay Time (of Electrostatic Charge): 2.5 sec or Less
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 1,344.30

Part Number : 1-7667-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,344.30
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    320×183×169
  • Manufacturer Model
    YM-1000(60Hz)
  • Power Supply(v)
    AC100
  • Noise level
    65 dB or less (measured at 600 mm from front of blower)
  • Air volume (m3/min)
    maximum 3.3
  • Power cord length(m)
    1.8 kLP (with 2P Conversion Adapter)
  • Ion Balance
    ±10 V or less (factory default)
  • Ozone Generation Amount
    0.02 ppm or less (measurement at 150 mm blower front surface)
  • Weight(g)
    Approximately 4200
  • Static Charge Elimination Method
    Corona Discharge Method
  • Input Current
    1A or Less
  • Air Filters
    Washable (install after drying)
  • Anti-static performance
    Decay Time (of Electrostatic Charge): 2.5 sec or Less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)